Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-VT317, 3 Port Direct Operated Poppet, All Types

  • Compatible with battery manufacturing
  • 3 Port Direct Operated Poppet.
  • Rubber Seal.
  • Actuation: Direct operated 2 position single solenoid.
  • Operating pressure range: 0 to 0.9 MPa.

Configure your product

25A-V317-D-Q
Body
Valve specification
Rated Voltage
Electrical Entry
Indicator light and surge voltage suppressor
Port Size
Thread