Product selection
×

Go to details
Part number

My account

×

Elastic gripper finger offers unrivalled adaptability

Elastic gripper finger offers unrivalled adaptability

SMC is unveiling an innovative elastic finger actuator that boosts the versatility and productivity of automated gripping applications. The rubber sheet fingers of the MH-X7654 adapt to handling objects of different sizes or shapes, thus avoiding the need for specific gripper finger designs for each item.

By tapping into the adaptive gripping mechanism provided by the MH-X7654, users enjoy a significant boost to the efficiency and versatility of automated handling systems. The fingers are also ideal for applications where objects are tightly-packed or involve the supply of the same item at various orientations (negating the need for alignment).

A universal approach

With the universal MH-X7654, users can tap into benefits that include less gripper design time, lower inventory costs and reduced storage space requirements, as well as higher production line productivity. Tool changing between different grippers for various objects is time-consuming and inefficient. The new gripper is therefore particularly beneficial in environments where quick changeovers and the handling of diverse workpieces are common.

For even more flexibility, the gripper allows for custom mounting attachments to suit specific industrial needs and existing equipment. The MH-X7654 can add value to tasks involving either industrial or collaborative robots.

Material matters

Compared with most competitor solutions, the new SMC MH-X7654 offers a wider operating temperature range, greater gripping force and more material options. The gripper is available in two material choices - silicone rubber (blue) and EPDM (black) - both of which are sufficiently soft to provide gentle handling for delicate items. Conventional grippers often struggle to handle fragile objects without causing damage. This limitation leads to higher reject rates and more costs due to product scrap and replacements.

The choice of materials and design considerations make the MH-X7654 suitable for applications where it is necessary to minimise contamination and health risks, such as food processing and pharmaceutical manufacturing. The materials comply with strict FDA hygiene and safety standards.

Sectors like automotive, semiconductor, life science, electronics, packaging, warehousing and medical device can also gain from the gripper's compliance, as well as its versatility, gentle handling and long service life.

SMC customer support experts are on hand to help any companies exploring ways of increasing the flexibility, productivity and cost-effectiveness of their automated gripping applications.

Discover more on SMC´s MH-X7654 in our digital catalogue.

 

1. juuli 2024