Product selection
×

Go to details
Part number

My account

×

Product catalogue

VXF2, 2 Port Solenoid Valve For Dust Collector

Our latest dust collector, 2 port solenoid or air operated valve, VXF Series, is now available with a wide range of port sizes from ¾" to 4" to accommodate the large bore market and industries such as iron and steel. With direct and flange piping, the VXF Series can be used in any system or industrial plant of any scale. A double diaphragm guarantees a high speed response. Its large opening sizes result in large discharge flow rates and its low minimum operating pressure allows low compressor power consumption. The VXF Series' renewed construction has extended the service life and reduced its operating noise, whilst consuming low energy of just 4.5W in most models. It has its own six or ten output controller, VXFC, featuring a dual pulse function that improves the dusting efficiency of the bag filter and is able to interrupt operations from an external switch.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

VXF2
Port Size
Piping
Material/Silencer
Voltage/Electrical entry
Special Voltage
Port Thread