Product selection
×

Go to details
Part number

My account

×

Product catalogue

VR21, Transmitter - Time Delay Valve

  • Supply pressure: 0 to 1.0 MPa
  • Signal pressure: 0.25 to 0.8MPa
  • Time delay: 0.5 to 60s
  • Operating and fluid temp: -5° to 60°C (no freezing)
  • Effective area (mm²): 2,5

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 2 of 2 entries
Display 10 | 20 | 50 | 100
Details

Manuals

Manuals

Looking for products typically on stock? Click here for standard stocked items.

VR2110-01
Thread

Thread
Rc(PT)
Weight
0.500 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version