Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQZ**2*, 1000/2000/3000 Series, 5 Port Solenoid Valve, Body Ported

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MPa
  • Effective area mm 2 (Cv):
    metal seal 2.0 (0.11) - 12.6 (0.7);
    rubber seal 3.1 (0.17) - 16.2 (0.9)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 1W, high pressure 1.5W:
    metal seal 25 or less; rubber seal 30 or less
  • Ambient & fluid temperature: -10 to 50°C

Configure your product

 
Series
Type of actuation
Seal Type
Function
Coil Voltage
Electrical Entry
Manual Override
IP65 Compliant
Port Size
Thread
Foot Bracket
CE Compliant