Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQ4*0*, 4000 Series, 5 Port Solenoid Valve, Plug-in, Base Mounted

  • Fluid: air / inert gas
  • Operating pressure range: 0.15 - 1.0 MPa
  • Flow [l/min (ANR)], (Cv):
    2 position metal seal 1477, (1.5);
    2 position rubber seal 2002, (2.1)
    3 position metal seal 1438 - 1469, (1.5 - 1.6);
    3 position rubber seal 1827 - 1877, (1.9)
  • Coil rated voltage: 12, 24VDC
  • Response time (ms) standard 0.95 W:
    metal seal 12 or less to 55 or less;
    rubber seal 15 or less to 62 or less
  • Ambient & fluid temperature: -10 to 50°C.
  • Optional IP65 enclosure

Configure your product

VQ40-1-Q
Type of Actuation
Sealant
Configuration
Rated Voltage
Light & Surge Suppressor
Manual Override
Protection
Piping Specification
Port Size
Thread
CE Marked