Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQ4*0*, 4000 Series, 5 Port Solenoid Valve, Plug-in, Base Mounted

  • Fluid: air / inert gas
  • Operating pressure range: 0.15 - 1.0 MPa
  • Flow [l/min (ANR)], (Cv):
    2 position metal seal 1477, (1.5);
    2 position rubber seal 2002, (2.1)
    3 position metal seal 1438 - 1469, (1.5 - 1.6);
    3 position rubber seal 1827 - 1877, (1.9)
  • Coil rated voltage: 12, 24VDC
  • Response time (ms) standard 0.95 W:
    metal seal 12 or less to 55 or less;
    rubber seal 15 or less to 62 or less
  • Ambient & fluid temperature: -10 to 50°C.
  • Optional IP65 enclosure

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 9 of 9 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

VQ40-1-Q
Type of Actuation
Sealant
Configuration
Rated Voltage
Light & Surge Suppressor
Manual Override
Protection
Piping Specification
Port Size
Thread
CE Marked