Product selection
×

Go to details
Part number

My account

×

Product catalogue

VEX3, Power Valve, 3 Position Valve

  • Power valve series, 3 position valve
  • Body ported & base mounted styles
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2, 2
  • Proof pressure: 1.5MPa
  • Ambient temperature: 0~50°C (air op: 60°C)

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 1 of 1 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

VEX30
Size
Operation
Port Size
Thread
Option