Product selection
×

Go to details
Part number

My account

×

Product catalogue

VEX3, 3 Port 3 Position Valve, Base Mounted

  • Base mounted.
  • 3 port 3 position valve, pilot solenoid (internal/external) or air operated.
  • Flow up to 3300 l/min.
  • Reduced power consumption: 1 W.
  • Response time: 60 ms or less.
  • Enables intermediate cylinder stopping, acceleration or deceleration.

Configure your product

VEX3-1
Body Size
Pilot Type
Port
Thread
Rated Voltage
Electrical Entry
Light/surge voltage suppressor
Manual Override
Option