Product selection
×

Go to details
Part number

My account

×

Product catalogue

SY100, 3 Port Direct Operated Valve, Rubber Seal

  • Fluid: air
  • mm²: 0.14 standard style;
    0.21 large flow capacity style
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time: 10ms or less
  • Cycle life: 100 million cycles (by SMC life test)
  • Ambient & fluid temperature: max. 50°C

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 10 of 26 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

SY1--Q
Function
Piping
Body Option
Voltage
Lead Wire
Surge Suppressor
Manual Override
Port Size
Option