Product selection
×

Go to details
Part number

My account

×

Product catalogue

Two-layer Fluoropolymer Polyurethane Tubing – TUE

Environmentally resistant and flexible

  • Withstand aggressive environments without giving up on flexibility – Outer fluoropolymer layer and inner polyurethane layer
  • Resistant to welding spatter – Flame–resistant (Equivalent to UL-94 Standard V-0)
  • Identify your circuits – Four colour variations.

And much more

  • Applicable tubing O.D.: Ø 4 to Ø 12 mm
  • Max. operating temperature: 80 °C
  • Four colour variations: black, white, blue and translucent.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

TUE1209N-20
Size
Colour
Roll Length

Size
1209 (O.D. Ø12, I.D. Ø9)
Roll Length
20 (20 m)
Colour
N (Translucent, Material Color)
Weight
1.280 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version