Product selection
×

Go to details
Part number

My account

×

Product catalogue

PFMB7501/102/202, 2-Colour Display, Digital Flow Switch, Integrated Display

  • Rated flow range: 5 to 2000 l/min.
  • Compact and light weight.
  • Digital 2 color indication.
  • Integrated flow adjustment valve.
  • Several combinations are possible.
  • Different mounting methods are possible.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

PFMB7202-F06-E
Rated Flow Range
Thread Type
Port Size
Output Specification
Connector
Unit Specification
Option
Calibration Certificate

Output Specification
E [1 PNP Outputs + Analog (1 to 5 V)]
Connector
Lead Wire w/Connector (2 m)
Rated Flow Range
202 (20 to 2000 l/min)
Port Size
06 (3/4)
Unit Specification
Unit Switching Function
Calibration Certificate
None
Option
None
Thread Type
F (G)
Weight
0.190 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version