Stroke Adjustment Unit
-- Choose an option -- L (Left: w/Low Load Shock Absorber; Right: w/Low Load Shock Absorber) LH (Left: w/Low Load Shock Absorber; Right: w/High Load Shock Absorber)
LL6 (Left: w/Low Load Shock Absorber; Right: w/Low Load Shock Absorber, Short Spacer)
LL7 (Left: w/Low Load Shock Absorber; Right: w/Low Load Shock Absorber, Long Spacer)
LH6 (Left: w/Low Load Shock Absorber; Right: w/High Load Shock Absorber, Short Spacer)
LH7 (Left: w/Low Load Shock Absorber; Right: w/High Load Shock Absorber, Long Spacer)
L6L (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/Low Load Shock Absorber)
L6 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/Low Load Shock Absorber, Short Spacer)
L6L7 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/Low Load Shock Absorber, Long Spacer)
L6H (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/High Load Shock Absorber)
L6H6 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/High Load Shock Absorber, Short Spacer)
L6H7 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/High Load Shock Absorber, Long Spacer)
L7L (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/Low Load Shock Absorber)
L7L6 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/Low Load Shock Absorber, Short Spacer)
L7 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/Low Load Shock Absorber, Long Spacer)
L7H (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/High Load Shock Absorber)
L7H6 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/High Load Shock Absorber, Short Spacer)
L7H7 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/High Load Shock Absorber, Long Spacer)
-- Choose an option --
Auto Switch
-- Choose an option --
No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BA--Solid State, Water Resist., 2 Wire, Horizontal
M9BAV--Solid State, Water Resist., 2 Wire, Vertical
M9BV--Solid State, Gen. Purpose, 2 Wire, Vertical
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal
M9NAV--Solid State, Water Resist., 3 Wire NPN, Vertical
M9NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PAV--Solid State, Water Resist., 3 Wire PNP, Vertical
M9PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
A90--Reed, DC Volt, AC Volt, Horizontal
A90V--Reed, DC Volt, AC Volt, Vertical
A93--Reed, DC Volt, AC Volt, LED, Horizontal
A93V--Reed, DC Volt, AC Volt, LED, Vertical
A96--Reed, DC Volt, LED, Horizontal
A96V--Reed, DC Volt, LED, Vertical
No Switch