Product catalogue
SMC redesigns its air preparation modular units, the AC series, to drive enhanced handling and space savings. With a double layer structure bowl guard for better visibility and extended working life, an in-bowl assembled element construction together with a new bracket system that allows for initial tightening by hand, and integrated pressure gauges and switches, this series brings reduced time and space for maintenance. Ideal for automotive, facility and machine manufacturing, these highly flexible F.R.L. units also feature interchangeable, modular mounting.
Series AF-A modular style air filter is a cost effective, clean looking solution to your filtration needs. Its' modular design allows connection with other SMC air preparation equipment. The series is available in 6 size options with a wide range of accessories.
Series AFD-A modular style air filter is a cost effective, clean looking solution to your filtration needs. Its' modular design allows connection with other SMC air preparation equipment. The series is available in three size options with a wide range of accessories.
Series AFM-A modular style air filter is a cost effective, clean looking solution to your filtration needs. Its' modular design allows connection with other SMC air preparation equipment. The series is available in three size options with a wide range of accessories.
Series AL-A modular style lubricator provides accurate lubrication of downstream equipment. The oil drop rate is adjustable depending on equipment requirements. The AL-A modular design allows connection with other SMC air preparation equipment.
Cost effective and clean looking, series AR-B regulators offer various pressure range settings to accommodate most applications. The locking adjustment knob prevents accidental setting changes. The modular design of the AR series connects with other SMC air preparation equipment.
This combination Filter/ Regulator minimizes space and piping by integrating the 2 units into one. Standard features include a relieving regulator, which can be quickly locked by pushing down on the adjustment knob. There are many options, which include gauges, auto-drain, metal bowl and covers, different set pressures, etc. The AW-B is part of the family of modular air preparation units and can be combined with other similar sized products. This series is available in 3 body sizes with piping from 1/8 to 3/4 in Rc, NPT or G thread types. Integrated filter and regulator units save space and require less piping. With the backflow function it incorporates a mechanism to exhaust the air pressure in the outlet side reliably and quickly.
Clean regulator series SRH is a contamination controlled stainless steel regulator designed to minimize residual fluid. Design includes an intake/exhaust port in the diaphragm compartment, which facilitates flow. SRH has outstanding corrosion resistance. All metal parts in contact with fluid use stainless steel SUS316.
The VHS Series is the latest product to benefit from a design review as part of our investment in R&D to improve the performance and functionality of SMC products, as well as to develop innovations that drive energy savings and deliver competitive advantages for our customers. A result of this focus, the updated VHS features an increased flow rate of up to 45%, which means it can be used for larger applications, offering commercial benefits as customers don't have to pay for bigger and therefore, more costly valves. The new VHS Series also has two material options for the handle and bonnet; PBT resin and aluminium. The PBT resin is highly flame resistant and up to 60% lighter than the conventional all-aluminium model. Furthermore, the double action model, which prevents malfunctions, is available in two new sizes, the VHS2510 and VHS3510. Other new features include a built-in silencer to save space in the area below the valve and the mounting bracket. All this is combined with an improved look to complement the new air preparation AC Series.