Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Guide Cylinder – MGPK

Space efficient rigidity

  • Improve machine cycle rates – Speed up actuator movement of guided loads by absorbing impact energy at the end of stroke
  • Optimise your space – compact and lightweigh design
  • Achieve high performance and rigidity – ±0.03° of non-rotating accuracy
  • Get high degree of mounting and design flexibility – variety of port locations and mounting options can be selected.

And much more

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50
  • Strokes up to 200 mm
  • Top and side ported available
  • 4 types of mounting are possible: Top, bottom, T-slot bottom and rear mounting
  • Plate material is selectable: carbon steel or aluminium
  • Auto switches can be mounted on 2 surfaces.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

MGPKM-H
Plate Material
Bearing Type
Bore Size
Port Thread Type
Stroke
Piping Port Location
Auto Switch
Lead Wire or Prewired Connector
Number of Auto Switches