Product catalogue
By effectively filling the technology gap between complex conventional electric actuators and standard air operated cylinders, our new range of easy setting electric actuators (Series LE*) now brings simplicity of installation and operation to the recognized performance benefits associated with electric actuation.There are four different products in the current LE* Series, three linear actuator models LEY (rod type), LES (slide table type) and LEF (slider type) plus a comprehensive range of electric grippers (LEH). All share common performance features such as a locking mechanism for drop prevention and all the models can be delivered with pre-set controller parameters so only the required speed and positioning needs to be completed using our pc based "easy setting" software, or a dedicated teaching box via the LEC controller that is supplied with each LE* model.Unofficially we like to call this our "programming made simple approach" to electric actuation which brings dramatically reduced programming time and faster LE electric actuator operation – literally within minutes of opening the box.
By effectively filling the technology gap between complex conventional electric actuators and standard air operated cylinders, our new range of easy setting electric actuators (Series LE*) now brings simplicity of installation and operation to the recognized performance benefits associated with electric actuation.There are four different products in the current LE* Series, three linear actuator models LEY (rod type), LES (slide table type) and LEF (slider type) plus a comprehensive range of electric grippers (LEH). All share common performance features such as a locking mechanism for drop prevention and all the models can be delivered with pre-set controller parameters so only the required speed and positioning needs to be completed using our pc based "easy setting" software, or a dedicated teaching box via the LEC controller that is supplied with each LE* model.Unofficially we like to call this our "programming made simple approach" to electric actuation which brings dramatically reduced programming time and faster LE electric actuator operation – literally within minutes of opening the box.
By effectively filling the technology gap between complex conventional electric actuators and standard air operated cylinders, our new range of easy setting electric actuators (Series LE*) now brings simplicity of installation and operation to the recognized performance benefits associated with electric actuation.There are four different products in the current LE* Series, three linear actuator models LEY (rod type), LES (slide table type) and LEF (slider type) plus a comprehensive range of electric grippers (LEH). All share common performance features such as a locking mechanism for drop prevention and all the models can be delivered with pre-set controller parameters so only the required speed and positioning needs to be completed using our pc based "easy setting" software, or a dedicated teaching box via the LEC controller that is supplied with each LE* model.Unofficially we like to call this our "programming made simple approach" to electric actuation which brings dramatically reduced programming time and faster LE electric actuator operation – literally within minutes of opening the box.
Machine builders looking for a simple electric cylinder that can operate like a pneumatic cylinder, now have the answer following the launch of the new Series LZ from automation control experts SMC.Available in two body types, with both lead screw and motors size options, the twelve model LZ Series cylinder range are all powered by 24VDC motors which provide both stable and efficient end to end performance.Designed for use with a LC3F Directional Control Driver that can be operated just like a solenoid valve, using simple on/off signals, operational speeds of up to 200mm/s and thrusts up to 196N are possible. Additional performance features of the LC3F unit are that output thrust can be easily altered by simply adjusting its fully integrated trimmer switch.With multiple mounting choices including foot, front flange and front trunnion and either fully or partly covered cylinder body options, stroke lengths can be selected up to 200mm which further confirms that the new LZ Electric Cylinder range is the perfect solution for simple, end to end, applications without the need for compressed air.