Product selection
×

Go to details
Part number

My account

×

Product catalogue

JSX, Direct Operated 2-Port Solenoid Valve

  • Applicable fluid: air, water, oil
  • Flow rate up to 25 l/min (water)
  • Orifice diameter: 1.6 to 7.1 mm
  • Port size: 1/8" to 3/8"
  • Body material: stainless steel, brass and aluminium
  • Coil material: stainless steel
  • Enclosure: IP67.

Configure your product

 
Size
Body Material
Seal Material
Orifice Diameter/Port Size
Thread Type
Rated voltage
Electrical Entry
Oil-free Option
Bracket