Product selection
×

Go to details
Part number

My account

×

Product catalogue

Smart Positioner

Control your cylinder remotely

  • Control it remotely – Input feedback signal 4 to 20 mA
  • Make your installation easier and save time – Calibration function integrated
  • Visually verify the state of the control – Monitoring function.

And much more

  • Sensitivity: Within ±0.2 % F.S.
  • Repeatability: Within ±0.5 % F.S.
  • Ambient and fluid temperatures: −20 to 80 °C
  • Enclosure: IP65
  • Input feedback signal: 4 to 20 mA.

Configure your product

 
Connection (Air - Electric)