Product selection
×

Go to details
Part number

My account

×

Product catalogue

Inch Size UNF, NPT

Inch Size UNF, NPT
Following industry requests for a range of lightweight, grease free, high performance metal fittings, R&D engineers from SMC, the worldwide leading experts in pneumatics, have answered the call with their newly improved Series KQG2/KFG2 and KQB2 stainless steel and brass fittings range.Designed for applications where heat, corrosion and chemical resistance is a necessity, SMC´s engineers have simply taken their popular KQG/KFG and KQB metal fittings ranges, added some missing options, and made them even smaller, lighter and stronger. SMC´s KQG2 Series of stainless steel 316 one-touch fittings, which are up to 30% smaller and 62% lighter than the previous models, now include 8 new options thereby extending the range to 17 models in total. And, with the addition of two new tube sizes these fittings can be used with a variety of tube diameters from 3.2mm up to 16mm.Series KFG2, SMC´s stainless steel 316 insert type fitting, has also been increased from 5 to 9 model options and they are also up to 44% smaller and 37% lighter than the old KFG range. Now available with NPT threads and the addition of a 16mm tube size, these fitting can operate at temperatures from -65ºC to 260ºC when selected without a sealing thread agent. And, with sleeveless sealing, easier maintenance is ensured Finally completing the range of SMC´s updated metal fittings is their brass option, Series KQB2. Similarly up to 30% smaller and 62% lighter than previous models, this range has been extended from 9 to 17 models with both NPT and G thread options. And, with electroless nickel plating applied to all brass parts these fitting will look good throughout their operational lifetime.

Categories

No results found that matches your search criteria