Product selection
×

Go to details
Part number

My account

×

Product catalogue

High-Speed Pilot Operated Solenoid Valve - DXT1215

Full steam ahead

  • Achieve fast actuator movements - Response time ON at 2.5 ms and OFF at 3 ms
  • Use it in narrow places - Compact size of 91.5 x 16 x 34 mm
  • Get great protection against water - IP67 enclosure.

And much more

  • 5-port valve
  • Flow rate up to 346 l/min (ANR)
  • Power consumption: 1.5 W (with power-saving circuit)
  • Electrical entry: M8 connector.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 1 of 1 entries
Display 10 | 20 | 50 | 100
Details

Manuals

Looking for products typically on stock? Click here for standard stocked items.

DXT1215T-5WOU-01N
Coil
Rated Voltage
Cable length
Light and Surge Voltage Suppressor
4A, 2B Port Size, Thread Piping
Thread Type
Made to Order

Eclass code
Eclass version
Unspsc number
Unspsc version