Product selection
×

Go to details
Part number

My account

×

Product catalogue

FN4, Low Maintenance Filter, 4 Elements

  • With four elements.
  • Flow rate: Up to 250 l/min.
  • Nominal filtration rating: 5, 20 μm.
  • Operating pressure: Max. 1.0 MPa.
  • Fluid temperature: Max. 80 °C.

Configure your product

FN4102-20-S
Seal Material
Filtration
Pressure Gauge