Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-H7A1/H7A2/H7B, Solid State Switch, Band Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 80mA.
  • Applicable Actuator Series: CDG1, MGG, CDA1, CDBA1, CDV3, CDVS, CDLA, CDL1, CNA, MGC, RHC, MLGC, REC, CE2.