Product selection
×

Go to details
Part number

My account

×

Product catalogue

PVQ30, Compact Proportional Solenoid Valves, 0 to 100 l/min

Control the flow rate up to 100 l/min according to current
  • Repeatability: 3% or less
  • Hysteresis: 10% or less
  • Body materials: Brass (C37) and stainless steel
  • Reduced noise
  • Suitable for vacuum applications
  • Body ported and base mounted available.

Configure your product

 
Valve Type
Voltage
Electrical Entry
Orifice Size
Port Size
Thread Type
Body/Seal Material
Option