Product selection
×

Go to details
Part number

My account

×

Product catalogue

AR20-D to AR60-D, Regulator & Regulator w/Backflow Function

  • ISO 8573-1:2010 compliant
  • Up to 0.85 MPa set pressure
  • Maximum flow rate up to 20000 l/min (ANR, 0.7MPa).

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

AR20-F02BE-D
Body Size
Backflow Function
Thread
Port Size
Options
Set pressure
Exhaust Mechanism
Flow Direction
Knob
Pressure Units

Options
BE (w/Bracket + Square embedded type pressure gauge, with limit indicator)
Pressure Units
Standard (Name Plate, Caution Plate for Bowl, and Pressure Gauge: MPa)
Body Size
20
Set pressure
0.05 to 0.85 MPa Setting
Knob
Downward
Port Size
02 (1/4)
Exhaust Mechanism
Relieving
Backflow Function
None
Flow Direction
Left to Right
Thread
F (G)
Construction
Relieving type
Pressure medium
Air
Maximum temperature of pressure medium
60 °C
Minimum temperature of pressure medium
-5 °C (with no freezing)
Maximum operating pressure
1.0 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature
60 °C
Minimum ambient temperature
-5 °C (with no freezing)
Weight
0.204 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version