Option
-- Pick an Option --
Standard
B (With bracket)
H (w/Set Nut, for Panel Mount)
E (Square embedded type pressure gauge, with limit indicator)
E1 (Output: NPN output / Electrical entry: Wiring bottom entry)
E2 (Output: NPN output / Electrical entry: Wiring top entry)
E3 (Output: PNP output / Electrical entry: Wiring bottom entry)
E4 (Output: PNP output / Electrical entry: Wiring top entry)
G (Round Pressure Gauge w/Limit Indicator)
M (Round type pressure gauge, with colour zone)
BE (w/Bracket + Square embedded type pressure gauge, with limit indicator)
BE1 (w/Bracket + Output: NPN output / Electrical entry: Wiring bottom entry)
BE2 (w/Bracket + Output: NPN output / Electrical entry: Wiring top entry)
BE3 (w/Bracket + Output: PNP output / Electrical entry: Wiring bottom entry)
BE4 (w/Bracket + Output: PNP output / Electrical entry: Wiring top entry)
BG (w/Bracket + Round Pressure Gauge w/Limit Indicator)
BM (w/Bracket + Round type pressure gauge, with color zone)
EH (Square embedded type pressure gauge, with limit indicator + w/Set Nut, for Panel Mount)
E1H (Output: NPN output / Electrical entry: Wiring bottom entry + w/Set Nut, for Panel Mount)
E2H (Output: NPN output / Electrical entry: Wiring top entry + w/Set Nut, for Panel Mount)
E3H (Output: PNP output / Electrical entry: Wiring bottom entry + w/Set Nut, for Panel Mount)
E4H (Output: PNP output / Electrical entry: Wiring top entry + w/Set Nut, for Panel Mount)
GH (Round Pressure Gauge w/Limit Indicator + w/Set Nut, for Panel Mount)
HM (w/Set Nut, for Panel Mount + Round type pressure gauge, with color zone)
Semi-standard
-- Pick an Option --
Standard
Z (Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
ZA (Digital Pressure Switch: With Unit Conversion Function)
1 (Set Pressure: 0.02 to 0.2 MPa)
N (Non-relieving)
R (Flow Direction: Right->Left)
Y (Knob, Upward)
1N (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving)
1R (Set Pressure: 0.02 to 0.2 MPa + Flow Direction: Right->Left)
1Y (Set Pressure: 0.02 to 0.2 MPa + Knob, Upward)
1Z (Set Pressure: 0.02 to 0.2 MPa + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1ZA (Set Pressure: 0.02 to 0.2 MPa + Digital Pressure Switch: With Unit Conversion Function)
1NR (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left)
1NY (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + nob, Upward)
1NZ (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1NZA (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Digital Pressure Switch: With Unit Conversion Function)
1NRY (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Knob, Upward)
1NRZ (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1NRZA (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Digital Pressure Switch: With Unit Conversion Function)
1NYRZ (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Knob, Upward + Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1NYRZA (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Knob, Upward + Flow Direction: Right->Left + Digital Pressure Switch: With Unit Conversion Function)
1RY (Set Pressure: 0.02 to 0.2 MPa + Flow Direction: Right->Left + Knob, Upward)
1RZ (Set Pressure: 0.02 to 0.2 MPa + Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1RZA (Set Pressure: 0.02 to 0.2 MPa + Flow Direction: Right->Left + Digital Pressure Switch: With Unit Conversion Function)
1RYZ (Set Pressure: 0.02 to 0.2 MPa + Flow Direction: Right->Left + Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1RYZA (Set Pressure: 0.02 to 0.2 MPa + Flow Direction: Right->Left + Knob, Upward + Digital Pressure Switch: With Unit Conversion Function)
1YZ (Set Pressure: 0.02 to 0.2 MPa + Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1YZA (Set Pressure: 0.02 to 0.2 MPa + Knob, Upward + Digital Pressure Switch: With Unit Conversion Function)
NR (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left)
NY (Exhaust Mechanism, Non-relieving + Knob, Upward)
NYZ (Exhaust Mechanism, Non-relieving + Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NYZA (Exhaust Mechanism, Non-relieving + Knob, Upward + Digital Pressure Switch: With Unit Conversion Function)
NZ (Exhaust Mechanism, Non-relieving + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NZA (Exhaust Mechanism, Non-relieving + Digital Pressure Switch: With Unit Conversion Function)
NRY (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Knob, Upward)
NRZ (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NRZA (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Digital Pressure Switch: With Unit Conversion Function)
NRYZ (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NRYZA (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Knob, Upward + Digital Pressure Switch: With Unit Conversion Function)
RY (Flow Direction: Right->Left + Knob, Upward)
RZ (Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
RZA (Flow Direction: Right->Left + Digital Pressure Switch: With Unit Conversion Function)
RYZ (Flow Direction: Right->Left + Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
RYZA (Flow Direction: Right->Left + Knob, Upward + Digital Pressure Switch: With Unit Conversion Function)
YZ (Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
YZA (Bague vers le haut + Pressostat numérique : avec fonction de conversion)