Product catalogue
Cost effective and clean looking, series AR-B regulators offer various pressure range settings to accommodate most applications. The locking adjustment knob prevents accidental setting changes. The modular design of the AR series connects with other SMC air preparation equipment.
This combination Filter/ Regulator minimizes space and piping by integrating the 2 units into one. Standard features include a relieving regulator, which can be quickly locked by pushing down on the adjustment knob. There are many options, which include gauges, auto-drain, metal bowl and covers, different set pressures, etc. The AW-B is part of the family of modular air preparation units and can be combined with other similar sized products. This series is available in 3 body sizes with piping from 1/8 to 3/4 in Rc, NPT or G thread types. Integrated filter and regulator units save space and require less piping. With the backflow function it incorporates a mechanism to exhaust the air pressure in the outlet side reliably and quickly.
Membrane air dryer series IDG is available in a single unit or combination unit style. IDG/M models combine a mist separator and micro mist separator with a single unit. IDG/V models combine a regulator with the IDG/M model. Options available include one-touch fitting exhaust of purge air. If purged air is not exhausted around membrane air dryer, air is exhausted with tubing away from its dryer.
Heavy duty auto drain series ADH4000 can be maintained without changing existing piping. There is no need for electric power and no waste of air. Float style drain allows automatic drain discharge without electric power.
The ALD series, installed in a main airline, is designed to feed oil to various valves, air cylinders, air tools, etc. The use of the ALD series makes it possible to centralize control of lubrication to end-line components. This lubrication feeding system, in which oil is in the form of micro mist, ensures stable lubrication over long, complex piping systems.
The AMG series water separator is installed on the air pressure line to remove water drops from compressed air. It is available in 7 sizes with a variety of optional combinations to meet your application requirements.
Miniature regulator series ARJ is part of SMC's pressure control equipment line. The ARJ series is available with or without one-touch fittings depending on the model type. All models come standard as direct operated relieving style. Two mounting thread options are available on the ARJ210 & ARJ310 series. ARJ1020F comes standard with M5 threads. Options include bracket, pressure gauge, and manifold base (depending on model).
Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle. ARM5 series is a compact manifold regulator with Centralized and Individual Supply Type and Single Unit Type. 2 mounting types are available, DIN rail mount and Direct mount. Fitting type and size can be selected.
Series ARX20, piston type regulator, is compatible with a primary supply pressure of 2.0MPa and is ideal for pressure adjustment of air blowing applications. The ARX has a compact design with a width of 35mm and an overall length of 80mm. The piston operated design ensures long operating life. The ARX has an easy-to-operate adjustment handle.
Series AV is a soft start up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply.
A low maintenance filter, series FN1 eliminates the need for element replacement. SMC's unique element construction is composed of a series of grooved filter plates and wave washers placed one above the other. When compressed, the gaps between the filter plates and wave washers filter foreign matter. When decompressed, the element widens the gap between the filter plates and wave washers, allowing dust and foreign particles caught between the plates to be washed away. The gaps between the filter plates are equally maintained by the wave washers to allow stable back-flush operation.
Quick change filter series FQ1 requires no tools for replacement of the element. Element replacement, including removing liquid, can be accomplished in less than 2 minutes. Element sizes include 125mm, 250mm and 500mm. Materials include PP, cotton, SUS304 (epoxy resin) and SUS316 (nickel solder). Other elements are available as made-to-order.
The IRV series vacuum regulator was developed to upgrade the design of the T203 model in a more compact size and to expand the range of vacuum regulators. Thread sizes available include Rc(PT), NPT and G(PF).
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. The monitor output is available either as analog output or switch output. The ITV series is IP65 equivalent.
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
The VHS Series is the latest product to benefit from a design review as part of our investment in R&D to improve the performance and functionality of SMC products, as well as to develop innovations that drive energy savings and deliver competitive advantages for our customers. A result of this focus, the updated VHS features an increased flow rate of up to 45%, which means it can be used for larger applications, offering commercial benefits as customers don't have to pay for bigger and therefore, more costly valves. The new VHS Series also has two material options for the handle and bonnet; PBT resin and aluminium. The PBT resin is highly flame resistant and up to 60% lighter than the conventional all-aluminium model. Furthermore, the double action model, which prevents malfunctions, is available in two new sizes, the VHS2510 and VHS3510. Other new features include a built-in silencer to save space in the area below the valve and the mounting bracket. All this is combined with an improved look to complement the new air preparation AC Series.