Product catalogue
Our latest dust collector, 2 port solenoid or air operated valve, VXF Series, is now available with a wide range of port sizes from ¾" to 4" to accommodate the large bore market and industries such as iron and steel. With direct and flange piping, the VXF Series can be used in any system or industrial plant of any scale. A double diaphragm guarantees a high speed response. Its large opening sizes result in large discharge flow rates and its low minimum operating pressure allows low compressor power consumption. The VXF Series' renewed construction has extended the service life and reduced its operating noise, whilst consuming low energy of just 4.5W in most models. It has its own six or ten output controller, VXFC, featuring a dual pulse function that improves the dusting efficiency of the bag filter and is able to interrupt operations from an external switch.
Our latest dust collector, 2 port solenoid or air operated valve, VXF Series, is now available with a wide range of port sizes from ¾" to 4" to accommodate the large bore market and industries such as iron and steel. With direct and flange piping, the VXF Series can be used in any system or industrial plant of any scale. A double diaphragm guarantees a high speed response. Its large opening sizes result in large discharge flow rates and its low minimum operating pressure allows low compressor power consumption. The VXF Series' renewed construction has extended the service life and reduced its operating noise, whilst consuming low energy of just 4.5W in most models. It has its own six or ten output controller, VXFC, featuring a dual pulse function that improves the dusting efficiency of the bag filter and is able to interrupt operations from an external switch.
The VXF Series' renewed construction has extended the service life and reduced its operating noise, whilst consuming low energy of just 4.5W in most models. It has its own six or ten output controller, VXFC, featuring a dual pulse function that improves the dusting efficiency of the bag filter and is able to interrupt operations from an external switch.
At SMC we are speeding ahead with the launch of our rapid response two port valve, the SX10 series. Ideal for sorting machinery, the SX10 is so quick to respond that it can signal ON at 0.45 ms and OFF at 0.4 ms. It can also support greater productivity with frequency rates of up to 1,200 cycles per second and cost savings due to its long life capability of more than 5,000 million cycles and low power consumption of just 4 W. Available in several flow and frequency options, the SX10 offers versatility and is compact in design with easy installation and removal thanks to a quick disconnect mounting option. Its flexibility means the SX10 is ideal for colour sorting machinery, plastics recycling and waste separation and gluing, dosing, packaging and vacuum applications.
The VQ20/30 series is a pilot operated, two port multi-media valve. The series is compact and lightweight with a large flow capacity. The VQ20/30's long life, high speed coil (up to 20 million cycles at 100cps for pneumatic use) along with its all plastic construction, make it an excellent choice for those who want high performance at a lower cost.