AMS Series
Level up your compressed air management
CP96 Series
Bore sizes (mm): 32 ~ 125
LEG Series
Suitable for pushing, stopping or transferring with an extra support
SY3000/5000/7000 Series
Compact design with high flow
ZSE20(F) Series
3-Screen, 3-Colour Display
PF3A7*H-L Series
Applicable fluid: air, N2
IZT40/41/42 Series
IZT40: basic type / IZT41: AC type / IZT42: dual AC type
D-MP Series
Measuring range: 25mm, 50mm, 100mm and 200mm
ZHV Series
Specially designed to reduce air consumption