Product selection
×

Go to details
Part number

My account

×

Product catalogue

2 Finger Gripper, Angular Style, Standard - MHC2

  • Maximum gripping moment 1.36 Nm at 0.5 MPa
  • Opening angle from 30° to -10°
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 180 c.p.m.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 8 of 8 entries
Display 10 | 20 | 50 | 100
Details

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Looking for products typically on stock? Click here for standard stocked items.

MHC2-
Bore Size
Action
Auto Switch
Lead Wire or Prewired Connector
Number