Product selection
×

Go to details
Part number

My account

×

Product catalogue

2 Finger Gripper, Parrallel Style, Standard - 25A-MHZ2

  • Compatible with battery manufacturing
  • Maximum gripping force per finger 43.5 N at 0.5 MPa
  • Double acting and single acting
  • Repeatability: ±0.01mm
  • Max. operating frequency: 180 c.p.m.