Product selection
×

Go to details
Part number

My account

×

Product catalogue

RHC, High Power Cylinder, Double Acting, Single Rod

High speed or high load cylinder applications frequently require additional speed and flow control devices to control the stopping of the load. SMC's RHC series features a longer cushion design which is capable of stopping heavy or high speed loads while maintaining the simplicity of a standard air cushion cylinder. This enhanced cushion allows the kinetic distance, which results in the ability to absorb up to 23.8 ft-lb of energy and operate reliably at speeds up to 118 in/sec. Even with the improved performance of the RHC, cushion adjustment remains as simple as adjusting the cushion needle valve.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 1 of 1 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

RHC-
Mounting
Bore Size
Port Type
Stroke
 
Auto Switch
Lead Wire or Prewired Connector
Number