Product selection
×

Go to details
Part number

My account

×

Product catalogue

High-Precision Digital Pressure Switch - ISE20

More & Quicker information at your disposal

  • Get more information at a glance – 2 specified items can be displayed simultaneously
  • Achieve time savings with its easy setting – 3 setting modes available
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs.

And much more

  • High-Precision Digital Pressure Switches
  • 3-Screen, 3-Colour Display
  • Applicable fluid: air, non-corrosive gas, non-flammable gas, or general fluids
  • M12 connector available
  • Pressure ranges: from -0.1 to 2 MPa
  • Repeatability: ±0.2 % F.S.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

ISE20B-L-01
Rated Pressure Range
Output Specification
Unit Specification
Piping Specification
Lead Wire
Bracket
Operation Manual

Output Specification
L (IO-Link/Switch: 1 output)
Bracket
None
Piping Specification
01 (R 1/8)
Unit Specification
w/Unit Selection Function
Rated Pressure Range
B (-0.1 to 1 MPa; IO-Link: -0.1 to 1 MPa)
Lead Wire
w/o Lead Wire
Operation Manual
Operation Manual, w/o Calibration Certificate
Maximum ambient temperature
50 °C
Minimum ambient temperature
-5 ºC
Approvals
CE
Response time
1.5 or less
Power supply
18 to 30 VDC
Output type
IO-Link/Switch: 1 output
Current consumption
35 mA or less
Enclosure
IP65
Repeatability
±0.2 % F.S. ±1 digit
Port size
R1/8
Applicable fluid
Air, Non-corrosive gas, Non-flammable gas
Rated pressure range
0 to 1 MPa
Withstand pressure
1.5 Mpa
Number of screens
3-screen display
Weight
0.034 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version