Product selection
×

Go to details
Part number

My account

×

Product catalogue

High-Precision Digital Pressure Switch - ISE20

More & Quicker information at your disposal

  • Get more information at a glance – 2 specified items can be displayed simultaneously
  • Achieve time savings with its easy setting – 3 setting modes available
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs.

And much more

  • High-Precision Digital Pressure Switches
  • 3-Screen, 3-Colour Display
  • Applicable fluid: air, non-corrosive gas, non-flammable gas, or general fluids
  • M12 connector available
  • Pressure ranges: from -0.1 to 2 MPa
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Repeatability: ±0.2 % F.S.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

ISE20-P-01-LA2
Output Specification
Unit Specification
Piping Specification
Lead Wire
Mounting
Operation Manual

Output Specification
P (PNP open collector 1 output)
Mounting
A2 (Bracket B, Horizontal Mounting: ZS-46-A2)
Piping Specification
01 (R 1/8)
Unit Specification
w/Unit Selection Function
Lead Wire
L (Lead Wire w/Connector, 2m)
Operation Manual
Operation Manual, w/o Calibration Certificate
Maximum ambient temperature
50 °C
Minimum ambient temperature
-5 ºC
General power supply
12 to 24 VDC
Approvals
CE
Response time
1.5 or less
Output type
PNP open collector 1 output
Current consumption
25 mA or less
Enclosure
IP40
Repeatability
±0.2 % F.S. ±1 digit
Port size
R1/8
Applicable fluid
Air, Non-corrosive gas, Non-flammable gas
Rated pressure range
-0.1 to 1 Mpa
Withstand pressure
1.5 Mpa
Number of screens
3-screen display
Weight
0.081 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version