Product selection
×

Go to details
Part number

My account

×

Product catalogue

IR1000/2000/3000-A

  • Setting sensitivity 0.2 % F.S; repeatability ±0.5 % F.S.
  • 3 sizes with 3 set pressure ranges: 0.005 to 0.2 MPa; 0.01 to 0.4 MPa; 0.01 to 0.8 MPa.
  • Air consumption: 1 l/min or less.
  • Maximum flow range: 4000 l/min.
  • Port sizes: from 1/8 to 1/2.
  • Standard options: bracket; pressure gauge.

Advanced search

Categories