Product selection
×

Go to details
Part number

My account

×

Product catalogue

GZ46, Pressure Gauge for Vacuum (O.D. 42.5)

  • Pressure gauge for Vacuum
  • Type: back thread side
  • Pressure range: -100 to 200 kPa
  • Indication precision: ±3% F.S. (full span)

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

GZ46-K-02
Specification
Pressure Unit
Display Pressure
Connection Thread
Option
Attachment

Connection Thread
02 (Rc 1/4)
Pressure Unit
None
Specification
None
Option
None
Attachment
Without Cover
Display Pressure
-100 to 0 kPa
Weight
0.088 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version