The following browsers/versions are recommended for using the web version:
- Google Chrome 77.0 or higher versions.
- Mozilla Firefox 70.0 or higher versions.
- Microsoft Internet Explorer 11.0 or higher versions.
- Microsoft Edge 17 or higher versions.
- Safari 11.0 or higher versions.
And the following system requirements are recommended for the downloadable version:
- Operating System: Windows 8.1/10 (Version during support period) (32bit/64bit)
- Memory: 4GB or higher
- Hard Disk: 500 MB or more of free disk space (When installing one software product)
- Display: 1024×768pixel or more is recommended
- CPU: Celeron 2GHz or more is recommended