Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact cylinder CQ2-Z

Overcome your limits

  • Fit CQ2 to your application requirements – Large range of variations with short delivery times across Europe
  • Save space in your machines – Reduced dimensions of the cylinder and components
  • Minimise overall machine weight and increase the productivity – Lightweight just 456 g (Ø40 and 50 mm stroke).

And much more

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200
  • Standard stroke range (mm): 5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing, clean room
  • Can mount small auto switches on 4 surfaces.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CDQ2B6-10DMZ
Magnet
Bore Size
Stroke
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number

Bore Size
6 mm
Stroke
10 mm
Lead Wire or Prewired Connector
0.5m or None in the Case of No Switch
Number
2 pcs. or None in the Case of No Switch
Magnet
D (Built-in Magnet)
Auto Switch
No Switch
Body Option
M (Rod End Male Thread)
Eclass code
Eclass version
Unspsc number
Unspsc version