Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)A2K-XC10, Air Cylinder, Non-rotating, Double Acting, Dual Stroke Cylinder/Double Rod Type

  • Air cylinder, double acting, single rod, non-rotating rod
  • Bore sizes (mm): 40, 50, 63
  • Standard stroke range (mm): 1 to 1000
  • Non-rotating accuracy: ¹0.5°
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Bore Size
Stroke A (For other strokes, consult SMC)
Suffix A
Stroke B (Maximum value for A+B: 1000 mm)
  []
Suffix B
Auto Switch
Lead Wire or Prewired Connector
Number