Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-JSY3*40, 5 Port Solenoid Valve, Non Plug-in

  • Fluid: Air.
  • Coil rated voltage: 24VDC.
  • Operating pressure range: Up to 0.7 MPa.
  • Ambient & fluid temperature: -10 to 50°C.
  • Enclosure: Up to IP67.

Configure your product

25A-JSY340-5Z
Actuation
Power saving Circuit
Electrical Entry
Manual Override