Product selection
×

Go to details
Part number

My account

×

Product catalogue

10/11/21/22-C(D)J2RA-Z, Air Cylinder, Direct Mount, Clean Room

  • Air Cilinder, Double acting, Direct montage.
  • Bore size (mm): 10, 16.
  • Stroke: 15 mm to 200mm.
  • Clean series

Configure your product

-CJ2RA-Z
Clean Series
Magnet
Series
Bore Size
Stroke
Head Cover Port Location
Auto Switch
Lead Wire or Prewired Connector
Number
Auto Switch Mounting Type