EX600 Series
DLR and MRP supported
HRS040-X164 Series
Compact thermo-chiller supporting set temperatures as low as -10 ÂșC
IP8000/8100 Series
Lever and rotary type
ISE7#/ISE7#G/ISE79S Series
Applicable fluids: General fluids and air
PF3W Series
Applicable fluid: Water, ethylene glycol aqueous solution, deionized water and diverse chemical liquids
FC3W Series
Control water flow automatically up to 16 l/min.
PF3A#7H Series
Applicable fluid: Air, N2
JSB Series
Low pressure loss due to angle seat structure
JSXF/JSXF-P/JSXFA Series
High-peak pressure and low air consumption
PA5000 Series
Discharge rate up to 63 l/min
JSY3000-S Series
Water ingress protection and corrosion resistance
VFN2120N-X23/36 Series
Hygienic design type: resin body with less concaves. Direct cleaning of valve is possible (IP67)
VBAE Series
Designed to provide high pressure only where it is needed
KQG2 Series
316 Stainless steel
TD, TLM, TH/L Series
Fluoropolymer tubing