Product selection
×

Go to details
Part number

My account

×

Product catalogue

Vacuum Manifold for Fieldbus System - ZKJ

Control your vacuum remotely & efficiently

  • Communicate remotely – Control and monitor up to 16 ejectors via PROFINET, EtherNet/IP™, EtherCAT & IO-Link
  • Simplify your machine design ‒ Complete solution for control valves and vacuum ejectors integrated into a single manifold
  • Down your energy and production costs – Energy-saving function, M12 connectors, easy filter maintenance and exhaust sealing function for quick release of workpieces
  • Assure protection – IP65 enclosure for medium/harsh environments

And much more

  • Nozzle size: Ø 0.7, Ø 1.0, Ø 1.2, Ø 1.5
  • Suction flow rate up to 74 l/min with a vacuum pressure of -89 kPa
  • Max. valve flow rate: 415 l/min
  • Exhaust sealing function for the quick release of workpieces
  • Exhaust specifications: port exhaust, high-noise reduction silencer
  • Easy to replace the filter element.


  • The manifold model number cannot be ordered alone. Please refer to the Catalogue for details and contact SMC through the 'Ask our experts' button on the right.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

ZKJ-5U-
Nominal Nozzle Size
Vacuum Port (V), Supply Port (P)
Exhaust
Exhaust Sealing Valve
Combination of Supply and Release Valve
Rated voltage
Light/surge voltage suppressor
Pressure sensor
Option