Product selection
×

Go to details
Part number

My account

×

Product catalogue

Angle seat valve – VXB

It will live up to your expectations

  • Reduce your costs– Long service life
  • Lower your maintenance costs– Robust construction
  • Rely on it– High sealing performance
  • Fit it in narrow spacesAs small as 100 mm

And much more

  • Applicable fluid: steam, water and air
  • Flow rates up to 108 l/min. Orifice diameter: 11 to 18 mm
  • Port size: 3/8" to 3/4"
  • Long life service: up to 5 million cycles
  • Body material: stainless steel 316L equivalent, bronze.