Product selection
×

Go to details
Part number

My account

×

Product catalogue

VS*8-2, ISO Interface 15407-2 Interface, Solenoid Valve, Size 18 mm

  • Size: 18 mm.
  • Valve type: Metal & Rubber seal.
  • Applicable cylinder bore size: Up to ø80.
  • Fluid: Air & Inert gas.
  • Maximum operating pressure: 1.0 MPa.
  • Rated coil voltage: 12 VDC, 24 VDC.
  • Enclosure: IP65 (Dust-tight/Water-jet-proof).

Configure your product

 
Seal
Configuration
Number of solenoids
Rated Voltage
Light/surge voltage suppressor
Manual Override
Internal/External Pilot