Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQZ**5, 200/300 Series, 3 Port Solenoid Valve, Base Mounted

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure style 1.0MPa)
  • mm²: VQZ200 10 - 8,9; VQZ300 15,4 - 21,8
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time:
    VQZ200 metal seal 14ms or less; rubber seal 15ms or less
    VQZ300 metal seal 17ms or less; rubber seal 25ms or less

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 1 of 1 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

VQZ5-1-Q
Series
Type of Actuation
Configuration
Coil Voltage
Lead Wire
Manual Override
IP65 Compliant
1
Port Size
Thread Type