Product selection
×

Go to details
Part number

My account

×

Product catalogue

VEX3, 3 Port 3 Position Valve, Body Ported

  • Body Ported
  • 3 port 3 position valve, pilot solenoid (internal/external) or air operated.
  • Flow up to 3300 l/min.
  • Reduced power consumption: 1 W.
  • Response time: 60 ms or less.
  • Enables intermediate cylinder stopping, acceleration or deceleration.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 1 of 1 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

VEX3-1
Body Size
Pilot Type
Port
Thread
Rated Voltage
Electrical Entry
Light/surge voltage suppressor
Manual Override
Option