Product selection
×

Go to details
Part number

My account

×

Product catalogue

VFS5000, Base Mounted Valve, Plug-in & Non Plug-in, Metric

  • Fluid: air and inert gas
  • Operating pressure: 0.1MPa to 1.0MPa
  • Effective area (mm²): 40 to 103,6
  • Coil rated voltage: 100, 200 VAC 50/60Hz; 24VDC
  • Response time: 60 or less ms
  • Ambient/fluid temp: -10 to +60°C

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 2 of 2 entries
Display 10 | 20 | 50 | 100
Details

Manuals

Manuals

Looking for products typically on stock? Click here for standard stocked items.

VFS5--Q
Function
Body Option
Direct Manual Override
Pilot
Voltage
Lead Wire
Surge Suppressor
Manual Override
Piping
Port Size
Thread
CE Marked