Product selection
×

Go to details
Part number

My account

×

Product catalogue

Condensation Checker – PSH

Check your humidity, avoid moisture

  • Protect your equipment from moisture improving OEE – Monitoring of relative humidity and temperature
  • Optimise your installation space – Sensor and display in a single unit
  • Enjoy IO-Link advantages – Your one supplier for your automation needs
  • Rely on user-friendly monitoring of your installation – 2-screen display for showing various values.

And much more

  • Applicable fluid: air, non-corrosive gas
  • Relative humidity setting range: 0 to 100 %
  • Relative humidity display accuracy: ±5 % RH ±1 digit
  • Temperature setting range: -5 to 55 °C
  • Temperature display accuracy: ±3 °C ±1 digit
  • 3-colour/ 2-screen display
  • Port Size: R1/8
  • IP65.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 4 of 4 entries
Display 10 | 20 | 50 | 100
Details

Manuals

Manuals

Manuals

Manuals

Looking for products typically on stock? Click here for standard stocked items.

PSH--01
Output Specification
Unit Specification
Piping Specification
Option 1
Option 2