Product selection
×

Go to details
Part number

My account

×

Product catalogue

SYJ500, 3 Port Solenoid Valve, All Types

  • Fluid: air
  • Operating pressure range (MPa): 0.15 to 0.7
  • Ambient and fluid temperature (°C): -10 to 50 (no freezing)
  • Maximum operating frequency (Hz): 5

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 10 of 30 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

SYJ5-Q
Function
Piping
Body Option
Specifications
Rated Voltage
Lead Wire
Cable Length
Surge Suppressor
Manual Override
Port Size
Thread
Bracket
CE Marked