Product selection
×

Go to details
Part number

My account

×

Product catalogue

SYJ3000, 5 Port Solenoid Valve, Base Mounted & Body Ported

  • Fluid: air
  • Operating pressure range: 0.15 - 0.7MPa
  • Effective area mm 2 (Cv): 5 port body ported 0.9 (0.05)
    5 port base mounted w/sub-plate 1.8 (0.1)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temp: max. 50°C

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 10 of 59 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

SYJ3--Q
Function
Piping
Exhaust
Specifications
Voltage
Lead Wire
Surge Suppressor
Manual Override
Port Size
Option
CE Marked